|
|
|
XCE103C
Steel roller plunger, vertical actuation
|
|
|
Main
Range of product
|
OsiSense XC
|
Series name
|
Basic
|
Product or component type
|
Limit switch
|
Product specific application
|
Medium duty
|
Device short name
|
XCE
|
Body type
|
Fixed
|
Head type
|
Plunger head
|
Material
|
Plastic and metal
|
Fixing mode
|
By the body
|
Movement of operating head
|
Linear
|
Type of operator
|
Spring return roller plunger stainless steel
|
Switch actuation
|
On end
|
Type of approach
|
Traverse approach, 1 direction
|
Electrical connection
|
Screw-clamp terminals, clamping capacity: 1 x 1.5 mm²
|
Cable entry
|
1 flexible rubber cable gland, cable outer diameter: 6…9 mm
|
Number of poles
|
2
|
Contact operation
|
Snap action
|
Positive opening
|
Without
|
Maximum force for tripping
|
9 N
|
Complementary
Contacts insulation form
|
Za
|
Minimum release force
|
1.5 N
|
Minimum actuation speed
|
5 mm/s
|
Maximum actuation speed
|
0.5 m/s
|
Maximum operating rate
|
120 cyc/mn
|
Contact code designation
|
A300, AC (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to IEC 60947-5-1
R300, DC (Ue = 220 V), Ie = 0.3 A conforming to IEC 60947-5-1
|
Maximum resistance across terminals
|
25 MOhm
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60664
|
Electrical durability
|
800000 cycles, AC, 3 A, 220 V
|
Mechanical durability
|
10000000 cycles
|
Width
|
28 mm
|
Height
|
112 mm
|
Depth
|
25 mm
|
Net weight
|
0.126 kg
|
Terminals description ISO n°1
|
(3-4-1-2)OF
|
Environment
Shock resistance
|
30 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
+/- 3 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
Electrical shock protection class
|
Class I conforming to IEC 60947-5-1
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Marking
|
CE
CCC
|
Standards
|
IEC 60947-5-1
GB 14048.5
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
5.000 cm
|
Package 1 Length
|
13.000 cm
|
Package 1 Weight
|
146.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
7.533 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
800
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
128.528 kg
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|