OsiSense XX (519)
minus Hide

Ultrasonic main products offer consists of 
Ultrasonic sensors: products are available in different detection systems as thru-beam diffuse or reflex.

Ultrasonic complementary products consist of 
Ultrasonic transmitters: mandatory for thru-beam detection system 

Accessories products consist of 
Teach push button, to select sensing window of adjustable sensing distance ultrasonic sensors
Cabling accessories as connectors and pre-wired connectors
Fixing and mounting, as fixing brackets, saddle clamps...
   
left right
Characteristics Remove all  
Product or component type: Low temperature operation accessory
Accessory / separate part type: Mounting
Accessory / separate part destination: Ultrasonic sensor
 
XXZB118 picture- Schneider-electric
XXZB118
Low temperature operation accessory, Mounting for OsiSense XX M18
Qty Add to basket
Characteristics
Main
Product or component type Low temperature operation accessory
Accessory / separate part destination Ultrasonic sensor
Accessory / separate part category Mounting accessories
Accessory / separate part type Mounting
Complementary
Product compatibility XX diameter 18
Material Plastic and metal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.794 cm
Package 1 Width 11.430 cm
Package 1 Length 16.002 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.925 kg
Offer Sustainability
Toxic heavy metal free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com