OsiSense XX (519)
minus Hide

Ultrasonic main products offer consists of 
Ultrasonic sensors: products are available in different detection systems as thru-beam diffuse or reflex.

Ultrasonic complementary products consist of 
Ultrasonic transmitters: mandatory for thru-beam detection system 

Accessories products consist of 
Teach push button, to select sensing window of adjustable sensing distance ultrasonic sensors
Cabling accessories as connectors and pre-wired connectors
Fixing and mounting, as fixing brackets, saddle clamps...
   
left right
 
XXZBOX01 picture- Schneider-electric
XXZBOX01
Ultrasonic sensor configuration interface
Qty Add to basket
Characteristics
Main
Product or component type Accessory kit
Accessory / separate part destination Ultrasonic sensor
Product compatibility XXA - ultrasonic sensor
XXS - ultrasonic sensor
Accessory / separate part category Configuration accessories
Accessory / separate part type Configuration software
Complementary
[Us] rated supply voltage 24 V DC
Supply voltage limits 14…30 V
Power consumption in W 4 W
Local signalling LED (green) for power supply
LED (orange) for communication
LED (red) for error
Maximum cable distance between devices 3000 mm
Transmission rate 19200 bps
Connector type 5 pins M12 female connector
5 pins M12 male connector
Integrated connection type USB type A 0.5 m
Material Plastic and metal
Environment
Standards CE
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for storage -20…45 °C
Ambient air temperature for operation 0…45 °C
Relative humidity 95 % without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 17.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 600.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.655 kg