OsiSense XX (519)
minus Hide

Ultrasonic main products offer consists of 
Ultrasonic sensors: products are available in different detection systems as thru-beam diffuse or reflex.

Ultrasonic complementary products consist of 
Ultrasonic transmitters: mandatory for thru-beam detection system 

Accessories products consist of 
Teach push button, to select sensing window of adjustable sensing distance ultrasonic sensors
Cabling accessories as connectors and pre-wired connectors
Fixing and mounting, as fixing brackets, saddle clamps...
   
left right
 
XXZKIT01 picture- Schneider-electric
XXZKIT01
Ultrasonic sensor configuration kit
Qty Add to basket
Characteristics
Main
Product or component type Accessory kit
Accessory / separate part destination Ultrasonic sensor
Product compatibility XXA - ultrasonic sensor
XXS - ultrasonic sensor
Accessory / separate part category Configuration accessories
Accessory / separate part type Configuration software
Complementary
Material Plastic and metal
Environment
Ambient air temperature for storage -20…45 °C
Ambient air temperature for operation 0…45 °C
Relative humidity 95 % without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 1.2 kg
Offer Sustainability
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com