|
|
|
XZCP1141L2
Pre wired connectors XZ, straight female, M12, 4 pins, cable PUR 2 m
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part category
|
Cabling accessory
|
Accessory / separate part type
|
Pre-wired connectors
|
Series name
|
General purpose
|
Complementary
Electrical connection
|
Straight female connector M12, 4 pins
|
Cable connector fixing
|
Screw-on
|
Collar material
|
Metal
|
Status LED
|
Without
|
Cable length
|
2 m
|
Cable outer diameter
|
5.2 mm
|
Cable composition
|
4 x 0.34 mm²
|
Wire insulation material
|
PUR
|
[Ue] rated operational voltage
|
250 V AC
300 V DC
|
[In] rated current
|
4 A
|
Contact resistance
|
5000 µOhm
|
Minimum insulating resistance
|
1 GΩ
|
Net weight
|
0.09 kg
|
Environment
IP degree of protection
|
IP69K
IP65
IP67
|
Product certifications
|
cULus
|
Ambient air temperature for operation
|
-40…80 °C static
-5…80 °C flexing
|
Ambient air temperature for storage
|
-40…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.4 cm
|
Package 1 Width
|
23.5 cm
|
Package 1 Length
|
29.2 cm
|
Package 1 Weight
|
74.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
3.235 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
640
|
Package 3 Height
|
77.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
60.0 cm
|
Package 3 Weight
|
60.26 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|