Application
minus Hide
OsiSense XU Application offer is the answer to definite needs as
Detection in food & beverage sector with IP69K stainless steel housing sensors
Detection of transparency material
Detection of colour mark
Detection of invisible mark (luminescence)
Detection of colour
Detection integrated into the rollers conveyors systems
Distance measurement and precise positionning
Detection of illumination
Detection on long distance or semi opaque object with high excess gain sensor
Detection of water (aqueous liquid)
Detection offer dedicated to tertiary sector
Distance measurement and precise positionning offer consists of
Photo-electric sensors for precise linear measuring and positionning available in different mode:
  • diffuse with background suppression up to 6 m
  • or reflex up to 30 m
left right
Navigation Remove all  
Application
 
XZCPV12V12L5 picture- Schneider-electric
XZCPV12V12L5
Pre wired connectors XZ, elbowed female, M12, 5 pins, cable PVC 5 m
Qty Add to basket
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessory
Accessory / separate part type Pre-wired connectors
Series name General purpose
Complementary
Electrical connection Elbowed female connector M12, 5 pins
Cable connector fixing Screw-on
Collar material Metal
Status LED Without
Cable length 5 m
Cable outer diameter 5.2 mm
Cable composition 5 x 0.34 mm²
Wire insulation material PVC
[Ue] rated operational voltage 60 V AC
75 V DC
[In] rated current 3 A
Contact resistance 5000 µOhm
Minimum insulating resistance 1 GΩ
Net weight 0.201 kg
Environment
IP degree of protection IP67
IP65
Product certifications cULus
Ambient air temperature for operation -25…80 °C static
Ambient air temperature for storage -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 17.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 192.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.198 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com
Contractual warranty
Warranty 18 months