|
|
|
XCKW102
Wireless limit switch, Limit switches XC Standard, XCKW, roller plunger
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization JUN 30, 2021
|
|
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Wireless limit switch
|
Device short name
|
XCKW
|
Body type
|
Fixed
|
Head type
|
Plunger head
|
Complementary
Body material
|
Plastic
|
Head material
|
Plastic
|
Lever material
|
Metal
|
Fixing mode
|
By 4 screws
|
Type of operator
|
Spring return roller plunger metal
|
Switch actuation
|
By 30° cam
|
Type of approach
|
Lateral approach, 2 directions
|
Communication network type
|
ZigBee green power - 2.4 GHz conforming to IEEE 802.15.4
|
Electrical composition code
|
PW1
|
Emission power
|
3 mW
|
Response time
|
<= 2 ms
|
Maximum sensing distance
|
100 m in free field
300 m with external antenna
25 m in industrial environment
|
Contact operation
|
Snap action
|
Number of steps
|
1
|
Maximum force for tripping
|
50 N
|
Maximum actuation speed
|
0.5 m/s
|
Maximum operating rate
|
60 cyc/mn
|
Mechanical durability
|
400000 cycles
|
Switching operation per hour
|
3600
|
Width
|
40 mm
|
Height
|
125 mm
|
Depth
|
41 mm
|
Net weight
|
0.22 kg
|
Environment
Electromagnetic compatibility
|
Radiated emission
Immunity for industrial environments
Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
+/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
IP degree of protection
|
IP67 conforming to IEC 60529
IP66 conforming to IEC 60529
|
IK degree of protection
|
IK05 conforming to EN 50102
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Directives
|
2004/108/EC - electromagnetic compatibility
1999/5/EC - R&TTE directive
|
Standards
|
EN/IEC 60947-5-1
EN/IEC 60947-1
|
Radio agreement
|
IC conforming to RSS
FCC conforming to RCM
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.6 cm
|
Package 1 Width
|
14.4 cm
|
Package 1 Length
|
6.6 cm
|
Package 1 Weight
|
164 g
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|