|
|
|
XCKWD31
Wireless pack, Limit switches XC Standard, limit switch XCKW, of XCKW131 + receiver 2 relays
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization JUN 30, 2021
|
|
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Wireless pack
|
Device short name
|
XCKW
|
Sensor design
|
Miniature
|
Complementary
Kit composition
|
1 receiver 2 relays output
1 wireless limit switch with spring return roller lever
|
Type of operator
|
Spring return roller lever thermoplastic variable length
|
Type of approach
|
Lateral approach, 1 or 2 programmable direction
|
Communication network type
|
ZigBee green power - 2.4 GHz conforming to IEEE 802.15.4
|
Maximum actuation speed
|
1 m/s
|
Net weight
|
0.41 kg
|
Environment
Electromagnetic compatibility
|
Radiated emission
Immunity for industrial environments
Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
+/- 10 mm conforming to IEC 60068-2-6
25 gn conforming to IEC 60068-2-6
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK04 conforming to IEC 62262
|
Radio agreement
|
IC conforming to RSS
FCC conforming to RCM
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.8 cm
|
Package 1 Width
|
20.4 cm
|
Package 1 Length
|
16 cm
|
Package 1 Weight
|
394 g
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|