Miniature range
Modular Composition
Product or component type: Wireless limit switch
Type of approach: Lateral approach, 2 directions
. Spring return roller lever thermoplastic
Head type: Rotary head
|
|
|
XCMW115
Wireless limit switch, Limit switches XC Standard, XCMW, plastic roller lever
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Miniature format
|
Product or component type
|
Wireless limit switch
|
Device short name
|
XCMW
|
Sensor design
|
Miniature
|
Body type
|
Fixed
|
Head type
|
Rotary head
|
Complementary
Body material
|
Plastic
|
Head material
|
Metal
|
Lever material
|
Metal
|
Fixing mode
|
By 2 screws
|
Type of operator
|
Spring return roller lever thermoplastic
|
Switch actuation
|
By 30° cam
|
Type of approach
|
Lateral approach, 2 directions
|
Communication network type
|
ZigBee green power - 2.4 GHz conforming to IEEE 802.15.4
|
Electrical composition code
|
PW1
|
Emission power
|
3 mW
|
Response time
|
<= 2 ms
|
Maximum sensing distance
|
100 m in free field
300 m with external antenna
25 m in industrial environment
|
Contact operation
|
Snap action
|
Number of steps
|
1
|
Maximum torque for tripping
|
0.5 N.m
|
Maximum actuation speed
|
0.1 m/s
|
Maximum operating rate
|
60 cyc/mn
|
Mechanical durability
|
400000 cycles
|
Switching operation per hour
|
3600
|
Width
|
30.0 mm
|
Height
|
108 mm
|
Depth
|
16.0 mm
|
Net weight
|
0.082 kg
|
Environment
Electromagnetic compatibility
|
Radiated emission
Immunity for industrial environments
Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
+/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK04 conforming to IEC 62262
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Directives
|
1999/5/EC - R&TTE directive
2004/108/EC - electromagnetic compatibility
|
Standards
|
IEC 60947-1
IEC 60947-5-1
|
Radio agreement
|
IC conforming to RSS
FCC conforming to RCM
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.300 cm
|
Package 1 Width
|
5.000 cm
|
Package 1 Length
|
13.000 cm
|
Package 1 Weight
|
98.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
22
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.323 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|