Miniature range
Modular Composition
Product or component type: Wireless pack
|
|
|
XCMWD15
Wireless pack, Limit switches XC Standard, limit switch XCMW, of XCMW115 + receiver 2 relays
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Miniature format
|
Product or component type
|
Wireless pack
|
Device short name
|
XCMW
|
Sensor design
|
Miniature
|
Complementary
Kit composition
|
1 receiver 2 relays output
1 wireless limit switch with spring return roller lever
|
Communication network type
|
ZigBee
|
Maximum actuation speed
|
0.1 m/s
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.000 cm
|
Package 1 Width
|
16.000 cm
|
Package 1 Length
|
20.000 cm
|
Package 1 Weight
|
306.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
7
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.636 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|