Basket
|
Back to product list
Complete product
Sub assembly
Accessories
XCMD Heavy Duty Metal
XCMV Heavy Duty Metal for mobile equipment
XCMW Wireless Battery-less
Without lever
Your selection
Navigation
Remove all
Miniature range
Modular Composition
Characteristics
Remove all
Product or component type:
Wireless limit switch
Type of approach:
Lateral approach, 2 directions
.
Spring return roller lever thermoplastic
Head type:
Rotary head
Discover XCMW145 by
Characteristics
Dimensions Drawings
Mounting and Clearance
Technical Description
Download & Documents
XCMW145
Wireless limit switch, Limit switches XC Standard, XCMW, adjustable plastic roller lever
Qty
Download XCMW145 product datasheet
3D CAD Model
Dimensions Drawings
Dimensions
(1) :
2 fixing holes Ø 4.2 mm (Ø 0.17 in.)