left right
Navigation Remove all  
Miniature range
Modular Composition
Characteristics Remove all  
Product or component type: Wireless limit switch
Type of approach: Lateral approach, 2 directions
. Spring return roller lever elastomer roller diameter 50 mm
Head type: Rotary head
 
XCMW116 picture- Schneider-electric
XCMW116
Wireless limit switch, Limit switches XC Standard, XCMW, steel roller lever
Qty Add to basket
Mounting and Clearance
Screw Mounting


A = 1 Nm ± 0.1

A = 8.85 lb.in. ± 0.89


Unobstructed Mounting


(1) : Typical values that may be modified by the application environment.


Mounting in a Metal Cabinet



Signal Attenuation According to the Material


(1) : Metal structure

(2) : Wall

(3) : Values for indication purposes only

NOTE: Actual values depend on the thickness and nature of the material.

Material

Signal attenuation (%)

Glass window

10…20% (3)

Plaster wall

20…45% (3)

Brick wall

60% (3)

Concrete wall

70…80% (3)

Metal structure

50…100% (3)


Mounting Tips for Antenna
Optimized Installation


(1) : Obstacle

The Relay Antenna is used to Bypass an Obstacle and/or Increase the Range



Mounting with roller lever
Recommended Mounting


Mounting to be Avoided