Screw Mounting
A = 1 Nm ± 0.1 A = 8.85 lb.in. ± 0.89
Unobstructed Mounting
(1) : Typical values that may be modified by the application environment.
Mounting in a Metal Cabinet
Signal Attenuation According to the Material
(1) : Metal structure (2) : Wall (3) : Values for indication purposes only NOTE: Actual values depend on the thickness and nature of the material. Material | Signal attenuation (%) |
---|
Glass window | 10…20% (3) | Plaster wall | 20…45% (3) | Brick wall | 60% (3) | Concrete wall | 70…80% (3) | Metal structure | 50…100% (3) |
Mounting Tips for Antenna Optimized Installation
(1) : Obstacle The Relay Antenna is used to Bypass an Obstacle and/or Increase the Range
Mounting with Adjustable Roller Lever Recommended Mounting
Mounting to be Avoided
|