|
|
|
XPSCM1144P
module XPS-CM - single-beam photo-electric sensors - 24 V DC
|
|
|
|
Product Life Status
COMMERCIALIZED
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
|
End of Commercialization DEC 27, 2024
|
|
End of Standard Services DEC 31, 2025
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Product or component type
|
Safety module
|
Safety module name
|
XPSCM
|
Safety module application
|
For monitoring of single beam photo-electric sensor
|
Function of module
|
Built-in muting
|
Safety level
|
Can reach category 2 with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
Can reach SILCL 1 with the appropriate control system and correctly wired conforming to EN/IEC 62061
Can reach PL = c with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
|
Safety reliability data
|
MTTFd = 16.6 years conforming to EN/ISO 13849-1
DC = 95.5 % conforming to EN/ISO 13849-1
PFH = 3.12E-7 1/h conforming to EN/IEC 61508
PFHd = 3.12E-7 1/h conforming to EN/IEC 62061
|
Number of inputs
|
2 (terminal(s) MA, MB) for muting function
4 (terminal(s) Z1, Z2, Z3, Z4) for sensor
|
Input voltage
|
24 V DC for sensor
24 V DC (terminal(s) U+, U-) for muting function
|
Input compatibility
|
XC limit switch for muting function
XU2M18PP340... for muting function
XU2S18PP340... (infrared) for sensor
XU9M18PP340... for muting function
|
Connections - terminals
|
Captive screw clamp terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² solid or flexible without cable end
Captive screw clamp terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezel
Captive screw clamp terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.2...2 x 1 mm² solid without cable end
Captive screw clamp terminals, removable terminal block, 2 x 0.2...2 x 1.5 mm² flexible without cable end
Captive screw clamp terminals, removable terminal block, 2 x 0.25...2 x 1 mm² flexible with cable end, without bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel
|
Output type
|
Relay 2 NO (13-14, 23-24), volt-free
|
Number of additional circuits
|
0
|
[Us] rated supply voltage
|
24 V DC - 20...20 %
|
Complementary
Sensor power supply
|
U+, U-: 24 V DC
|
Maximum supply current for sensors
|
200 mA
|
Input current
|
200 mA for muting function
|
Synchronisation time between inputs
|
3 s (+/- 20 %) for the activation of the MA/MB muting signal
|
Muting maximum duration
|
60 s (- 10...30 %)
|
Maximum line resistance
|
10 Ohm for sensor power supply
|
Breaking capacity
|
180 VA holding AC-15 C300 relay output
1800 VA inrush AC-15 C300 relay output
|
Breaking capacity
|
20 mA at 24 V for solid state output
1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
|
Associated fuse rating
|
4 A gG for relay output conforming to DIN VDE 0660 part 200
4 A gG for relay output conforming to EN/IEC 60947-5-1
6 A fast blow for relay output conforming to DIN VDE 0660 part 200
6 A fast blow for relay output conforming to EN/IEC 60947-5-1
|
Minimum output current
|
10 mA for relay output
|
Minimum output voltage
|
17 V for relay output
|
Maximum response time on input open
|
25 ms
|
Local signalling
|
1 LED, function electronic internal fuse status
1 LED, function restarting
1 LED, function safety outputs closed
1 LED, function safety outputs open
1 incandescent lamp, function muting power consumption: 4…6.5 W
|
Output thermal current
|
5.6 A per relay
11 A maximum
|
Maximum power consumption in W
|
15 W
|
Protection type
|
Electronic internal fuse
|
[Ui] rated insulation voltage
|
300 V (pollution degree 2) conforming to DIN VDE 0110 parts 1 and 2
300 V (pollution degree 2) conforming to EN/IEC 60947-5-1
|
[Uimp] rated impulse withstand voltage
|
4 kV overvoltage category III conforming to DIN VDE 0110 parts 1 and 2
4 kV overvoltage category III conforming to EN/IEC 60947-5-1
|
Environment
Ambient air temperature for operation
|
-10…55 °C
|
Ambient air temperature for storage
|
-25…85 °C
|
IP degree of protection
|
IP20 (terminals) conforming to IEC 60529
IP40 (enclosure) conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
16 cm
|
Package 1 Width
|
6.2 cm
|
Package 1 Length
|
11.8 cm
|
Package 1 Weight
|
411 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
8.918 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|