left right
 
XPSLCMUT1160 picture- Schneider-electric
XPSLCMUT1160
Preventa safety module, Preventa Safety automation, XPSLC, Monitoring mute function light curtain, type2, type4
Qty Add to basket
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Product or component type Preventa safety module
Safety module name XPSLCM
Safety module application For the muting function of type 2 and type 4 safety light curtains monitored
Function of module Muting
Safety level Can reach PL = e with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
Can reach category 4 with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
Can reach SILCL 3 with the appropriate control system and correctly wired conforming to EN/IEC 62061
Safety reliability data PFHd = 6.42E-9...5.03E-8 1/h conforming to EN/IEC 62061
B10d = 800000 conforming to EN/ISO 13849-1
MTTFd = 26...100 years conforming to EN/ISO 13849-1
DC = 96.2...98.9 % conforming to EN/ISO 13849-1
Synchronisation time between inputs 4 s of muting
Connections - terminals Screw terminal
Output type 2 relay, 2 A at 24 V
Number of additional circuits 1 solid state PNP (NO), 100 mA for status on 24 V
1 solid state PNP (NO), 20.8…208 mA for lamp on 24 V
[Us] rated supply voltage 24 V DC - 20...20 %
Complementary
Muting maximum duration 30 s or unlimited
Marking CE
Maximum power consumption in W 5 W
Maximum number of controlled devices 1
Number of inputs 2 (per muting function)
Sensor power supply 24 V
Maximum sensor supply current 10 mA
Input compatibility Through beam photoelectric sensor dark-on operate(PNP)
Polarised reflex photoelectric sensor
Reflex photoelectric sensor
Maximum response time on input open 20 ms
[Ui] rated insulation voltage 300 V conforming to EN 50178
[Uimp] rated impulse withstand voltage 4 kV overvoltage category II conforming to EN 50178
Local signalling 6 LEDs
Mounting support 35 mm symmetrical DIN rail
Depth 114.5 mm
Height 99 mm
Width 35 mm
Net weight 0.15 kg
Environment
Standards EN/ISO 13849-1
EN/IEC 62061
Product certifications TÜV
cULus
IP degree of protection IP2X conforming to IEC 60529
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 13.500 cm
Package 1 Length 15.700 cm
Package 1 Weight 296.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.685 kg
Offer Sustainability
Sustainable offer status Green Premium product
Toxic heavy metal free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com
Contractual warranty
Warranty 18 months