[Sn] nominal sensing distance:
[Sn] nominal sensing distance: 8 m
Line of sight type: 90° to case axis
Electrical connection:
Electrical connection: 1 remote connector
|
|
|
XU2S18KP340WLDT
Safety thru beam transmitter photo electric sensors, Preventa Safety detection, light curtain XU2 S, of body, 12...24 V, 3 x 0.34 mm²
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Product or component type
|
Safety thru-beam transmitter photo-electric sensors
|
Device short name
|
XU2S
|
Product compatibility
|
XPSCM1144
XPSCM1144P
|
[Sn] nominal sensing distance
|
8 m
|
Complementary
Detection system
|
Transmitter-receiver system
|
[Us] rated supply voltage
|
12...24 V DC (10...30 V)against reverse polarity
|
Current consumption
|
<= 35 mA no-load
|
Line of sight type
|
90° to case axis
|
Electrical connection
|
1 remote connector M12, 4 pins
|
Cable outer diameter
|
5 mm
|
Cable length
|
5 m
|
Cable composition
|
3 x 0.34 mm²
|
Tightening torque
|
24 N.m fixing nut
2 N.m connector
|
Marking
|
CE
|
Material
|
Nickel plated brass: case
PMMA (polymethyl methacrylate): lenses
|
Net weight
|
0.18 kg
|
Environment
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
IP degree of protection
|
IP67 conforming to EN/IEC 60529
|
Shock resistance
|
30 gn 3 axes : 3 times conforming to EN/IEC 60068-2-27
|
Vibration resistance
|
7 gn (f= 10…55 Hz) conforming to EN/IEC 60068-2-6
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.6 cm
|
Package 1 Width
|
9.4 cm
|
Package 1 Length
|
13.0 cm
|
Package 1 Weight
|
200.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|