Output type:
Output type: Safety outputs OSSD
Discrete output type: PNP
[Sn] nominal sensing distance:
[Sn] nominal sensing distance: 8 m
[Us] rated supply voltage:
[Us] rated supply voltage: 12...24 V
Line of sight type: Along case axis
Electrical connection:
Electrical connection: 1 male connector
|
|
|
XU2S18PP340D
Safety thru beam pair photo electric sensors, Preventa Safety detection, security light curtain XU2 S, of body, Sn 8 m, 12...24 VDC, M12
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Product or component type
|
Safety thru-beam pair photo-electric sensors
|
Device short name
|
XU2S
|
Output type
|
1 safety outputs OSSD PNP
|
[Sn] nominal sensing distance
|
8 m
|
Complementary
Detection system
|
Transmitter-receiver system
|
[Us] rated supply voltage
|
12...24 V DC 10...30 V reverse polarity protection
|
Current consumption
|
<= 35 mA no-load
|
Maximum voltage drop
|
<1.5 V (closed)
|
Switching capacity in mA
|
<= 100 mA (overload and short-circuit protection)
|
Switching frequency
|
500 Hz maximum
|
Electrical connection
|
1 male connector M12 4 pins
|
Line of sight type
|
Along case axis
|
Maximum delay response
|
1 ms
|
Maximum delay recovery
|
1 ms
|
Tightening torque
|
24 N.m fixing nut
2 N.m connector
|
Function available
|
Built-in muting function
Light or dark programmable switching
|
Marking
|
CE
|
Material
|
Nickel plated brass: case
PMMA (polymethyl methacrylate): lenses
|
Net weight
|
0.155 kg
|
Environment
Standards
|
IEC 61496-1
IEC 61496-2
IEC 60825-1
|
Safety level
|
Can reach PL = c associated with module XPSCM correctly wired conforming to ISO 13849-1
Can reach category 2 associated with module XPSCM correctly wired conforming to ISO 13849-1
Type 2 conforming to IEC 61496-1-2
|
Ambient air temperature for operation
|
-25…55 °C
|
Safety reliability data
|
PFH = 5.5E-7 1/h conforming to IEC 61508 with muting function
PFH = 4.6E-7 1/h conforming to IEC 61508
|
Ambient air temperature for storage
|
-40…70 °C
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
Shock resistance
|
30 gn 3 axes : 3 times conforming to IEC 60068-2-27
|
Vibration resistance
|
7 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.2 cm
|
Package 1 Width
|
9.6 cm
|
Package 1 Length
|
13.4 cm
|
Package 1 Weight
|
162.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
22
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.019 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|