Product specific application: For finger protection
[R] Resolution: 14 mm
[Hp] Height protected: 460 mm
Topology:
|
|
|
XUSL4E14F046NS2
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, XUSL Slave2, For finger protection, Hp = 460 mm, R=14 mm
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Product or component type
|
Safety light curtain type 4
|
Device short name
|
XUSL4E
|
Output type
|
2 safety outputs OSSD solid-state PNP (arc suppression)
|
Product specific application
|
For finger protection
|
[R] Resolution
|
14 mm
|
[Sn] nominal sensing distance
|
1…6 m by cabling
0…3 m by cabling
|
[Hp] Height protected
|
460 mm
|
Number of beams
|
45
|
Type of start / restart
|
Automatic
Manual
|
External Device Monitoring (EDM)
|
Selected by wiring
|
Complementary
Detection system
|
Transmitter-receiver system
|
Kit composition
|
Adjustable mounting bracket(s)
1 receiver(s)
1 transmitter(s)
1 user guide with certificate of conformity on CD-ROM
|
[EAA] effective aperture angle
|
2.5 ° at 3 m
|
Emission
|
IR LED 950 nm
|
[Us] rated supply voltage
|
24 V DC +/- 20 %
|
Supply
|
Power supply conforming to IEC 61496-1
Power supply conforming to IEC 60204-1
|
[Ie] rated operational current
|
2 A
|
Current consumption
|
42 mA no-load transmitter
83 mA no-load receiver
42 mA transmitter
900 mA with maximum load receiver
|
Output current limits
|
0.4 A for safety outputs OSSD
|
Output voltage
|
24 V
|
Output circuit type
|
DC
|
Maximum voltage drop
|
<0.5 V
|
Local signalling
|
1 multi-colour LED transmitter
2 dual colour LEDs receiver
|
Electrical connection
|
1 male connector M12 5 pins transmitter
1 male connector M12 8 pins receiver
|
Function available
|
Test
Muting through external safety module XPSLCMUT1160
LED display of operating modes and faults
|
Marking
|
CE
|
Material
|
Aluminium: casing
Polycarbonate: front panel
Polypropylene: end caps
|
Housing colour
|
Red RAL 3000
|
Fixing mode
|
By fixing brackets
|
Net weight
|
1.02 kg
|
Offer type
|
Standard distance
|
Topology
|
Daisy chain slave2
|
Environment
Directives
|
89/655/EEC - work equipment
98/37/EEC - machinery
89/336/EEC - electromagnetic compatibility
|
Product certifications
|
CE
TÜV
cULus
|
Safety level (correctly wired)
|
Type 4 conforming to IEC 61496-1
SIL 3 conforming to IEC 61508
SILCL 3 conforming to IEC 62061
Category 4 conforming to EN/ISO 13849-1
PL = e conforming to EN/ISO 13849-1
|
Optical characteristic
|
Resistance to light disturbance conforming to EN/IEC 61496-2
|
Mission time
|
20 year(s)
|
Safety reliability data
|
PFHd = 9.47E-9 1/h conforming to IEC 61508
|
Ambient air temperature for operation
|
-20…55 °C
-10…55 °C
|
Ambient air temperature for storage
|
-25…70 °C
-35…70 °C
|
Relative humidity
|
0…95 % without condensation
|
IP degree of protection
|
IP65
IP67
|
Shock resistance
|
10 gn for 16 ms conforming to IEC 61496-1
|
Vibration resistance
|
0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
13.5 cm
|
Package 1 Width
|
19.5 cm
|
Package 1 Length
|
55.0 cm
|
Package 1 Weight
|
2.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|