Specific application of photoelectric detector: Detection of transparent parts
Number of beams: 1
|
|
|
XUSZASL2PPT
Single beam prebuilt muting arms, Telemecanique Safety light curtains XUSL, light curtain arm L 2parallel transparent material
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Product or component type
|
Single-beam prebuilt muting arms
|
Device short name
|
XUSZAS
|
Output type
|
2 discrete solid-state PNP (NO)
|
[Sn] nominal sensing distance
|
0…2 m
|
Number of beams
|
1
|
Complementary
Product compatibility
|
XUSL4M
|
Detection system
|
Polarised reflex
|
Product specific application
|
Conveyor system exit direction
Conveyor system normal speed
|
Specific application of photoelectric detector
|
Detection of transparent parts
|
Sensing range
|
> 40 cm space between package
|
Response time
|
< 100 ms
|
Kit composition
|
Reflex system photo-electric sensor
Quick start guide
|
Emission
|
IR LED
|
[Us] rated supply voltage
|
24 V DC +/- 20 %
|
Supply
|
Via connector
|
Current consumption
|
42 mA
|
Output voltage
|
24 V
|
Output circuit type
|
DC
|
Maximum voltage drop
|
<0.5 V
|
Switching capacity in mA
|
100 mA
|
Local signalling
|
2 yellow LED receiver
|
Housing colour
|
Red RAL 3000
|
Environment
Directives
|
98/37/EEC - machinery
89/336/EEC - electromagnetic compatibility
|
Product certifications
|
CE
|
Safety reliability data
|
PFHd = 2.73E-7 1/h
|
Ambient air temperature for operation
|
-30…55 °C
|
Ambient air temperature for storage
|
-30…70 °C
|
Relative humidity
|
0…95 % without condensation
|
IP degree of protection
|
IP65
|
Shock resistance
|
10 gn for 16 ms conforming to IEC 61496-1
|
Vibration resistance
|
0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.5 cm
|
Package 1 Width
|
20 cm
|
Package 1 Length
|
43 cm
|
Package 1 Weight
|
2.16 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|