Accessory / separate part type: Swivel mounting support
|
|
|
XUSZBSS4
Telemecanique Safety light curtains XUSL, Swivel bracket with end caps, 4 fixing brackets set
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Accessory / separate part type
|
Swivel mounting support
|
Product compatibility
|
XUSL2E
XUSL4E
|
Accessory / separate part destination
|
Safety light curtain type 4
Safety light curtain type 2
|
Complementary
Kit composition
|
4 x swivel bracket(s)
End cap(s)
|
Net weight
|
0.15 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.800 cm
|
Package 1 Width
|
10.400 cm
|
Package 1 Length
|
17.000 cm
|
Package 1 Weight
|
218.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.505 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|