|
|
|
XUSZFB2
Telemecanique Safety light curtains XUSL, Column Double fixing base with springs and adjustment screws for positioning
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Accessory / separate part type
|
Fixing base
|
Product compatibility
|
XUSL2E
XUSL4E
|
Accessory / separate part destination
|
Fixing column
|
Complementary
Ambient air temperature for operation
|
-30…55 °C
-30…55 °C
|
Ambient air temperature for storage
|
-30…70 °C
-30…70 °C
|
Kit composition
|
2 x plate(s)
|
Column height
|
47 mm
|
Height protected
|
47 mm
|
Net weight
|
2.2 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
16.000 cm
|
Package 1 Width
|
24.000 cm
|
Package 1 Length
|
31.500 cm
|
Package 1 Weight
|
2.767 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
50.005 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|