Accessory / separate part type: 90° mirror adaptor
Product compatibility: XUSL.E...61 with 2 beams
Material: Glass
Height protected: 610 mm
Mirror height: 715 mm
|
|
|
XUSZMD061
Telemecanique Safety light curtains XUSL, Mirrors for light curtains with fastening systems 715 mm, Hp = 610 mm
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Accessory / separate part category
|
Adaptation accessories
|
Accessory / separate part type
|
90° mirror adaptor
|
Product compatibility
|
XUSL.E...61 with 2 beams
|
Accessory / separate part destination
|
Safety light curtain type 2
Safety light curtain type 4
|
Material
|
Glass
|
Mirror height
|
715 mm
|
Height protected
|
610 mm
|
Complementary
Sensing distance reduction coefficient
|
0.85 Sn
|
Net weight
|
2.4 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.0 cm
|
Package 1 Width
|
78.0 cm
|
Package 1 Length
|
20.0 cm
|
Package 1 Weight
|
4.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|