Product compatibility: XUSL.E...91 to XUSL.E...106
Offer type: With mirror
Height protected: 1060 mm
Column height: 1330 mm
|
|
|
XUSZMF138
Telemecanique Safety light curtains XUSL, Column with mirror 1330 mm for light curtains, Hp = 1060 mm
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Accessory / separate part type
|
Fixing column
|
Offer type
|
With mirror
|
Product compatibility
|
XUSL.E...91 to XUSL.E...106
|
Accessory / separate part destination
|
Safety light curtain type 2
Safety light curtain type 4
|
Complementary
Ambient air temperature for operation
|
-30…55 °C
-30…55 °C
|
Ambient air temperature for storage
|
-30…70 °C
-30…70 °C
|
Column height
|
1330 mm
|
Height protected
|
1060 mm
|
Net weight
|
6.4 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.000 cm
|
Package 1 Width
|
20.000 cm
|
Package 1 Length
|
142.500 cm
|
Package 1 Weight
|
8.060 kg
|
Unit Type of Package 2
|
P2M
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
90.000 cm
|
Package 2 Width
|
200.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
111.720 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|