XUSL.E...76 to XUSL.E...106 with 4 beams
XUSL.E...76 to XUSL.E...106 with 3 beams
Accessory / separate part destination
Safety light curtain type 4
Safety light curtain type 2
Complementary
Ambient air temperature for operation
-30…55 °C
-30…55 °C
Ambient air temperature for storage
-30…70 °C
-30…70 °C
Column height
1330 mm
Height protected
1060 mm
Net weight
4.4 kg
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
14.5 cm
Package 1 Width
20.0 cm
Package 1 Length
142.0 cm
Package 1 Weight
6.0 kg
Offer Sustainability
Sustainable offer status
Green Premium product
Toxic heavy metal free
Yes
California proposition 65
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov