Product compatibility: XUSL.E...121 to XUSL.E...136
Offer type: Without mirror
Height protected: 1360 mm
Column height: 1670 mm
|
|
|
XUSZSC172R
Telemecanique Safety light curtains XUSL, Column without mirror 1670 mm with cable gland PG11, Hp = 1360 mm
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Accessory / separate part type
|
Fixing column
|
Offer type
|
Without mirror
|
Product compatibility
|
XUSL.E...121 to XUSL.E...136
|
Accessory / separate part destination
|
Safety light curtain type 4
Safety light curtain type 2
|
Complementary
Ambient air temperature for operation
|
-30…55 °C
-30…55 °C
|
Ambient air temperature for storage
|
-30…70 °C
-30…70 °C
|
Kit composition
|
1 x cable gland(s), Pg 11
|
Column height
|
1670 mm
|
Height protected
|
1360 mm
|
Net weight
|
5.5 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.0 cm
|
Package 1 Width
|
20.0 cm
|
Package 1 Length
|
180.0 cm
|
Package 1 Weight
|
7.6 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|