Height protected: 610 mm
. 760 mm
. 910 mm
. 460 mm
. 1060 mm
. 260 mm
. 310 mm
|
|
|
XUSZVA8
Telemecanique Safety light curtains XUSL, Anti vibration kit comprising 8 dampers
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Accessory / separate part category
|
Spare parts
|
Accessory / separate part type
|
Anti-vibration kit
|
Product compatibility
|
XUSL2E
XUSL4E
|
Accessory / separate part destination
|
Safety light curtain type 2
Safety light curtain type 4
|
Height protected
|
460 mm
910 mm
310 mm
610 mm
760 mm
1060 mm
260 mm
|
Complementary
Kit composition
|
8 damper(s)
|
Net weight
|
0.1 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
11.000 cm
|
Package 1 Length
|
12.000 cm
|
Package 1 Weight
|
100.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.603 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|