Accessory / separate part type: Protective screen
Product compatibility: XUSL.E...91
Height: 945 mm
|
|
|
XUSZWPE090
Telemecanique Safety light curtains XUSL, Protective screen 945 mm for light curtains
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Accessory / separate part category
|
Protection accessories
|
Accessory / separate part type
|
Protective screen
|
Product compatibility
|
XUSL.E...91
|
Accessory / separate part destination
|
Safety light curtain type 2
Safety light curtain type 4
|
Height
|
945 mm
|
Quantity per set
|
Set of 4
|
Complementary
Material
|
Polycarbonate
|
Sensing distance reduction coefficient
|
0.97 Sn
|
Net weight
|
0.38 kg
|
Environment
Resistance to chemical agents
|
Resistant aqueous solutions
Resistant alkalis
Resistant detergents and cleaners
Resistant to inorganic diluted acids
|
Ambient air temperature for operation
|
-10…55 °C
-10…55 °C
|
Ambient air temperature for storage
|
-25…70 °C
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.5 cm
|
Package 1 Width
|
20.0 cm
|
Package 1 Length
|
107.0 cm
|
Package 1 Weight
|
1.533 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
112.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
47.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|