Accessory / separate part type: Fixing accessory
Product compatibility: XUSZWPE...
|
|
|
XUSZWPEFC
Telemecanique Safety light curtains XUSL, Fixation bracket for Protective screen for light curtains
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Accessory / separate part type
|
Fixing accessory
|
Product compatibility
|
XUSZWPE...
|
Accessory / separate part destination
|
Protective cover
|
Complementary
Ambient air temperature for operation
|
-30…55 °C
-30…55 °C
|
Ambient air temperature for storage
|
-30…70 °C
-30…70 °C
|
Kit composition
|
4 x stainless steel fixation clamp(s)
4 x stainless steel end clamp(s)
|
Net weight
|
0.15 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.000 cm
|
Package 1 Width
|
10.000 cm
|
Package 1 Length
|
17.000 cm
|
Package 1 Weight
|
185.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
1.913 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|