General purpose
minus Hide
General purpose main products offer consists of 
 
Single mode: products are available in different detection systems as thru-beam, reflex, reflex polarised,  diffuse and  diffuse with  back ground suppression.
Multimode: all the five detection systems are available in only one reference. This major innovation gives  a greater  simplicity of choice setup and maintenance management.
 
General purpose complementary products consist of
Transmitter: for Thru-beam detection system 
Reflectors: for reflex and polarised reflex detection system
Accessories products consist of
Fixing and mounting, as fixing brackets, sadle clamps…
Others accessories, as diaphragms, male female adaptators, etc …
Cabling accessories as connectors and pre-wired connectors
     
left right
Navigation Remove all  
General purpose
 
XZCP1164L2 picture- Schneider-electric
XZCP1164L2
Pre wired connectors XZ, straight female, M12, 5 pins, cable PUR 2 m
Qty Add to basket
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessory
Accessory / separate part type Pre-wired connectors
Series name General purpose
Complementary
Electrical connection Straight female connector M12, 5 pins (included earth pin)
Cable connector fixing Screw-on
Collar material Metal
Status LED Without
Cable length 2 m
Cable outer diameter 5.9 mm
Cable composition 5 x 0.34 mm²
Wire insulation material PUR
[Ue] rated operational voltage 60 V AC
75 V DC
[In] rated current 4 A
Contact resistance 5000 µOhm
Minimum insulating resistance 1 GΩ
Net weight 0.115 kg
Environment
IP degree of protection IP65
IP69K
IP67
Product certifications cULus
Ambient air temperature for operation -40…80 °C static
-5…80 °C flexing
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 15.2 cm
Package 1 Length 16.5 cm
Package 1 Weight 74.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.415 kg
Offer Sustainability
Sustainable offer status Green Premium product
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com
Contractual warranty
Warranty 18 months