Electrical connection: Straight female connector M12, 8 pins
Collar material: Stainless steel 316L
Status LED: Without
Cable length: 10 m
|
|
|
XZCP29P11L10
Pre wired connectors XZ, straight female, M12, 8 pins, cable PUR 10 m
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part category
|
Cabling accessory
|
Accessory / separate part type
|
Pre-wired connectors
|
Series name
|
Application
|
Complementary
Electrical connection
|
Straight female connector M12, 8 pins
|
Cable connector fixing
|
Screw-on
|
Collar material
|
Stainless steel 316L
|
Status LED
|
Without
|
Cable length
|
10 m
|
Cable outer diameter
|
5.2 mm
|
Cable composition
|
8 x 0.25 mm²
|
Wire insulation material
|
PUR
|
[Ue] rated operational voltage
|
30 V AC
36 V DC
|
[In] rated current
|
2 A
|
Contact resistance
|
5000 µOhm
|
Minimum insulating resistance
|
1 GΩ
|
Net weight
|
0.47 kg
|
Environment
IP degree of protection
|
IP67
|
Product certifications
|
cULus
|
Ambient air temperature for operation
|
-35…90 °C static
-5…90 °C flexing
|
Ambient air temperature for storage
|
-35…100 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
24.3 cm
|
Package 1 Length
|
28.9 cm
|
Package 1 Weight
|
474.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
3.181 kg
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|