Accessory / separate part type: Pre-wired connectors
Electrical connection:
Electrical connection: Elbowed female connector
Cable length: 10 m
|
|
|
XZCP53P11L10
Con. M12, Female, 90°, 8 pins, 10 m pre wired
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part category
|
Cabling accessory
|
Accessory / separate part type
|
Pre-wired connectors
|
Complementary
Electrical connection
|
Elbowed female connector M12, 8 pins
|
Cable length
|
10 m
|
Environment
Product certifications
|
cULus
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.200 cm
|
Package 1 Width
|
19.300 cm
|
Package 1 Length
|
20.300 cm
|
Package 1 Weight
|
487.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
3.154 kg
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|