Jumper cable end 1:
Jumper cable end 1: M12 male
Shape of connector: Straight
Cable connector fixing: Screw-on
Jumper cable end 2:
Jumper cable end 2: M8 female
Shape of connector: Straight
Cable connector fixing: Screw-on
Cable length: 2 m
Wire insulation material:
Wire insulation material: PUR
|
|
|
XZCR1509040H2
Jumper cable XZ, male straight M12 3 pin, female straight M8 3 pin, PUR 2 m
|
|
|
Main
Accessory / separate part category
|
Cabling accessory
|
Accessory / separate part type
|
Jumper cable
|
Complementary
Jumper cable end 1
|
M12 male 3 pins straight connector with screw-on
|
Jumper cable end 2
|
M8 female 3 pins straight connector with screw-on
|
Cable composition
|
3 x 0.34 mm²
|
Cable length
|
2 m
|
Wire insulation material
|
PUR
|
Cable outer diameter
|
5.2 mm
|
[Ue] rated operational voltage
|
60 V AC
75 V DC
|
[In] rated current
|
4 A
|
Insulation resistance
|
>= 1000 MOhm
|
Maximum resistance across terminals
|
5000 mOhm
|
Net weight
|
0.08 kg
|
Environment
IP degree of protection
|
IP67
IP65
IP69K
|
Product certifications
|
cULus
|
Ambient air temperature for operation
|
-35…90 °C static
-5…90 °C flexing
|
Ambient air temperature for storage
|
-35…100 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
18.000 cm
|
Package 1 Length
|
18.000 cm
|
Package 1 Weight
|
69.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.071 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|