Accessory / separate part type: Jumper cable
Cable length: 0.5 m
|
|
|
XZCRSE
Y M12 5 poles splitters emitter for safety light curtain integrated muting
|
|
|
Main
Accessory / separate part category
|
Cabling accessory
|
Accessory / separate part type
|
Jumper cable
|
Complementary
Jumper cable end 1
|
M12 male 5 pins straight connector with screw-on
|
Jumper cable end 2
|
M12 female 5 pins straight connector with screw-on
|
Collar material
|
Metal
|
Cable composition
|
5 x 0.25 mm²
|
Cable length
|
0.5 m
|
Wire insulation material
|
PVC
|
Cable outer diameter
|
5 mm
|
[Ue] rated operational voltage
|
30 V DC
|
[In] rated current
|
1.5 A
|
Insulation resistance
|
>= 100 MOhm
|
Maximum resistance across terminals
|
10 mOhm
|
Net weight
|
0.07 kg
|
Environment
IP degree of protection
|
IP65
IP67
|
Ambient air temperature for operation
|
-30…80 °C static
|
Ambient air temperature for storage
|
-30…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
10.000 cm
|
Package 1 Length
|
12.000 cm
|
Package 1 Weight
|
60.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
558.000 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|