Basket
Light curtains
Light curtains IP69K
Light curtains XU2S
Muting application
Accessories for general purpose
Accessories for muting
Other Protected heights are only available on request. Please contact your
Customer Care Center
.
Finger and hand protection Type 4
Body protection Type 4
Finger and hand protection Type 4 Master/Slave
Body protection Type 4 Master/Slave
Hand protection Type 2
Body protection Type 2
Your selection
Characteristics
Remove all
Product specific application:
For finger protection
[R] Resolution:
14 mm
[Hp] Height protected:
310 mm
Offer type:
Standard distance
Discover XUSL4E14F031N by
Characteristics
Dimensions Drawings
Mounting and Clearance
Connections and Schema
Download & Documents
XUSL4E14F031N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, XUSL Finger protection, Std sensing range, Hp = 310 mm, R=14 mm
Qty
Download XUSL4E14F031N product datasheet
3D CAD Model
Dimensions Drawings
Dimensions
Brackets Dimensions