Basket
Light curtains
Light curtains IP69K
Light curtains XU2S
Muting application
Accessories for general purpose
Accessories for muting
Other Protected heights are only available on request. Please contact your
Customer Care Center
.
Finger and hand protection Type 4
Body protection Type 4
Finger and hand protection Type 4 Master/Slave
Body protection Type 4 Master/Slave
Hand protection Type 2
Body protection Type 2
Your selection
Characteristics
Remove all
Product specific application:
For hand protection
[R] Resolution:
30 mm
[Hp] Height protected:
910 mm
Offer type:
Long distance
Discover XUSL4E30H091L by
Characteristics
Dimensions Drawings
Mounting and Clearance
Connections and Schema
Download & Documents
XUSL4E30H091L
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, XUSL For hand protection, Long sensing range, Hp = 910 mm, R=30 mm
Qty
Download XUSL4E30H091L product datasheet
3D CAD Model
Dimensions Drawings
Dimensions
Brackets Dimensions