Basket
Light curtains
Light curtains IP69K
Light curtains XU2S
Muting application
Accessories for general purpose
Accessories for muting
SLC for body detection with integrated muting
SLC for hand detection with integrated muting
Muting module for XUSL2E/4E
Muting arms
Your selection
Characteristics
Remove all
Product specific application:
For hand protection
[R] Resolution:
30 mm
[Hp] Height protected:
610 mm
Space between beams:
30 mm
Discover XUSL4MB30H061N by
Characteristics
Dimensions Drawings
Download & Documents
XUSL4MB30H061N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware config T4 R30 H=61 cm D4 12 m
Qty
Download XUSL4MB30H061N product datasheet
3D CAD Model
Dimensions Drawings
Dimensions