General purpose
minus Hide
General purpose main products offer consists of 
 
Single mode: products are available in different detection systems as thru-beam, reflex, reflex polarised,  diffuse and  diffuse with  back ground suppression.
Multimode: all the five detection systems are available in only one reference. This major innovation gives  a greater  simplicity of choice setup and maintenance management.
 
General purpose complementary products consist of
Transmitter: for Thru-beam detection system 
Reflectors: for reflex and polarised reflex detection system
Accessories products consist of
Fixing and mounting, as fixing brackets, sadle clamps…
Others accessories, as diaphragms, male female adaptators, etc …
Cabling accessories as connectors and pre-wired connectors
     
left right
Navigation Remove all  
General purpose
Characteristics Remove all  
Sensor design: Compact 50 x 50
Sensing range: > 15...30 m
Material: Plastic
Supply circuit type: DC
Wiring technique: 3-wire

Electrical connection:
Electrical connection:
1 male connector
Connector type: M12
Pin number: 4 pins
 
XUK2AKSNM12T picture- Schneider-electric
XUK2AKSNM12T
Photoelectric sensors XU, XUK, emitter, 12...24 VDC, M12
Qty Add to basket
Mounting and Clearance
Mounting and Clearance
Possible Orientation of Elbowed Connector