Other Protected heights are only available on request. Please contact your Customer Care Center.
left right
Characteristics Remove all  
[Hp] Height protected: 810 mm
Number of beams: 3
Offer type: Standard distance
 
XUSL2E3BB081N picture- Schneider-electric
XUSL2E3BB081N
Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL For body protection, 3 Beams, Hp = 810 mm
Qty Add to basket
Connections and Schema
Wiring Diagrams
Transmitter Connections


(1)
+24 Vdc
(2)
Configuration_0
(3)
0 Vdc
(4)
Configuration_1
(5)
FE

Transmitter configurations and operating modes

High range option

Low range option

Transmitter in Test state

Forbidden wiring

Pin 4 : Configuration_1

24 V

0 V

0 V

24 V

Pin 2 : Configuration_0

0 V

24 V

0 V

24 V

Receiver Connections


(1)
OSSD1
(2)
+ 24 V
(3)
OSSD2
(4)
Configuration_A
(5)
K1_K2 Feeback/Restart
(6)
Configuration_B
(7)
0 Vdc
(8)
FE


Receiver Configurations and Operating Modes
Automatic Start/Restart

Without External Device Monitoring (EDM) feedback loop


With External Device Monitoring (EDM) feedback loop


Manual Start/Restart

Without External Device Monitoring (EDM) feedback loop


(1)
Restart

With External Device Monitoring (EDM) feedback loop


(1)
Restart


Connecting to a Safety Interface


1 :
Click on Download & Documents
2 :
Click on Application solutions

To have all connection schematics concerning our safety module, select "download and document" and download the file "Safety light curtains association with safety interfaces"