left right
Characteristics Remove all  
Product compatibility: XUSL.E...76 to XUSL.E...106 with 4 beams
. XUSL.E...76 to XUSL.E...106 with 3 beams
Offer type: Without mirror
Height protected: 1060 mm
Column height: 1330 mm
 
XUSZSC138 picture- Schneider-electric
XUSZSC138
Telemecanique Safety light curtains XUSL, Column without mirror 1200 mm for light curtains, Hp = 1060 mm
Qty Add to basket
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part categor Mounting and fixing accessories
Accessory / separate part type Fixing column
Offer type Without mirror
Product compatibility XUSL.E...76 to XUSL.E...106 with 4 beams
XUSL.E...76 to XUSL.E...106 with 3 beams
Accessory / separate part destination Safety light curtain type 4
Safety light curtain type 2
Complementary
Ambient air temperature for operation -30…55 °C
-30…55 °C
Ambient air temperature for storage -30…70 °C
-30…70 °C
Column height 1330 mm
Height protected 1060 mm
Net weight 4.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.5 cm
Package 1 Width 20.0 cm
Package 1 Length 142.0 cm
Package 1 Weight 6.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
Toxic heavy metal free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com