Accessory / separate part type: Connector
Electrical connection:
Electrical connection: Straight female connector
|
|
|
XZCC12FDM80B
Con. M12 Fem. Straight 8 pins, screw terminals cable gld, Metal clamping ring
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part categor
|
Cabling accessories
|
Accessory / separate part type
|
Connector
|
Electrical connection
|
Straight female connector M12, 8 pins
|
Collar material
|
Metal
|
Cable connection
|
Screw terminal
|
Complementary
Cable gland type
|
Pg 7
|
Cable connector fixing
|
Clamping ring screwing
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.300 cm
|
Package 1 Width
|
7.000 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
27.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.986 kg
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|