Accessory / separate part type: Pre-wired connectors
Electrical connection:
Electrical connection: Straight female connector
Cable length: 10 m
|
|
|
XZCP57V12L10
M12 12 pin straight female connector 10 m safety light curtain integrated muting
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part categor
|
Cabling accessory
|
Accessory / separate part type
|
Pre-wired connectors
|
Series name
|
General purpose
|
Complementary
Electrical connection
|
Straight female connector M12, 12 pins
|
Cable connector fixing
|
Screw-on
|
Collar material
|
Metal
|
Status LED
|
Without
|
Cable length
|
10 m
|
Cable outer diameter
|
6.5 mm
|
Cable composition
|
12 x 0.25 mm²
|
Wire insulation material
|
PVC
|
[Ue] rated operational voltage
|
30 V DC
|
[In] rated current
|
1.5 A
|
Contact resistance
|
10 mOhm
|
Minimum insulating resistance
|
100 MOhm
|
Net weight
|
0.73 kg
|
Environment
IP degree of protection
|
IP67
|
Ambient air temperature for operation
|
-30…80 °C static
|
Ambient air temperature for storage
|
-30…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
20.000 cm
|
Package 1 Length
|
20.000 cm
|
Package 1 Weight
|
610.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
6.203 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|