Accessory / separate part categor: Connection accessory
Accessory / separate part type: Jumper cable
Product compatibility: XUSL4
. XCSRC.2M12
. XUSL2
Cable length: 5 m
|
|
|
XZCR1111064D5
Telemecanique Safety light curtains XUSL, Series connection jumper, 2 straight M12, Female/Female con, 5 m, 5 pins
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Accessory / separate part type
|
Jumper cable
|
Accessory / separate part categor
|
Connection accessory
|
Accessory / separate part destination
|
Safety light curtain master/slave
XCSR RFID safety switch
|
Complementary
Product compatibility
|
XUSL2
XUSL4
XCSRC.2M12
|
Connector type
|
M12 female 5 pins straight
|
Wire insulation material
|
PUR
|
Collar material
|
Nickel plated brass
|
Cable outer diameter
|
5 mm
|
Cable composition
|
5 x 0.34 mm²
|
Cable length
|
5 m
|
Environment
IP degree of protection
|
IP67
IP65
IP69K
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.600 cm
|
Package 1 Width
|
16.900 cm
|
Package 1 Length
|
17.900 cm
|
Package 1 Weight
|
194.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
4.428 kg
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|