Emergency stop rope pull switch
Product or component type: Pilot light
Cap/operator or lens colour: Orange
[Us] rated supply voltage:
[Us] rated supply voltage: 24 V
Supply circuit type: AC/DC
|
|
|
XY2CZ0024
Pilot light, Telemecanique Emergency stop rope pull switches XY2C, orange XY2C, incandescent, clear, screw base, 24 V
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Component name
|
XY2C
|
Complementary
Product or component type
|
Pilot light
|
Bulb base
|
Screw base
|
Bulb type
|
Incandescent
|
Cap/operator or lens colour
|
Orange
|
Product compatibility
|
XY2CH
|
[Us] rated supply voltage
|
24 V AC/DC
|
Net weight
|
0.035 kg
|
Environment
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.200 cm
|
Package 1 Width
|
4.700 cm
|
Package 1 Length
|
8.800 cm
|
Package 1 Weight
|
38.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
15.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.296 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|