left right
Navigation Remove all  
Emergency stop rope pull switch
Characteristics Remove all  
Product or component type: Pilot light
Cap/operator or lens colour: Orange

[Us] rated supply voltage:
[Us] rated supply voltage:
230 V
Supply circuit type: AC/DC
 
XY2CZ0230 picture- Schneider-electric
XY2CZ0230
Pilot light, Telemecanique Emergency stop rope pull switches XY2C, orange XY2C, incandescent, clear, screw base, 230 V
Qty Add to basket
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Component name XY2C
Complementary
Product or component type Pilot light
Bulb base Screw base
Bulb type Incandescent
Cap/operator or lens colour Orange
Product compatibility XY2CH
[Us] rated supply voltage 230 V AC/DC
Net weight 0.035 kg
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 5.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 37.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 730.000 g
Offer Sustainability
Sustainable offer status Green Premium product
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com
Contractual warranty
Warranty 18 months