Emergency stop rope pull switch
Cable outer diameter: 5 mm
Cable length: 100.5 m
Product compatibility: XY2CE
|
|
|
XY2CZ110
Telemecanique Emergency stop rope pull switches XY2C, red galvanised cable, Ø 5 mm, L 100.5 m, for XY2C
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Accessory / separate part category
|
Separate parts
|
Accessory / separate part type
|
Galvanised cable
|
Product compatibility
|
XY2CE
|
Accessory / separate part destination
|
Emergency stop rope pull switch
|
Cable outer diameter
|
5 mm
|
Cable length
|
100.5 m
|
Complementary
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.000 cm
|
Package 1 Width
|
24.000 cm
|
Package 1 Length
|
26.000 cm
|
Package 1 Weight
|
4.761 kg
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
10.023 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
16
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
101.804 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|