Emergency stop rope pull switch
Cable outer diameter: 3.2 mm
Cable length: 25.5 m
Product compatibility: XY2CB
. XY2CH
. XY2CJ
|
|
|
XY2CZ302
Telemecanique Emergency stop rope pull switches XY2C, red galvanised cable, Ø 3.2 mm, L 25.5 m, for XY2C
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Accessory / separate part category
|
Separate parts
|
Accessory / separate part type
|
Galvanised cable
|
Product compatibility
|
XY2CH
XY2CJ
XY2CB
|
Accessory / separate part destination
|
Rope pull switch
Emergency stop rope pull switch
|
Cable outer diameter
|
3.2 mm
|
Cable length
|
25.5 m
|
Complementary
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.1 cm
|
Package 1 Width
|
26.5 cm
|
Package 1 Length
|
27.8 cm
|
Package 1 Weight
|
828.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
3.66 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
64
|
Package 3 Height
|
77 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
60 cm
|
Package 3 Weight
|
67.06 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|