Emergency stop rope pull switch
Accessory / separate part type: Cable support
Accessory / separate part destination: Emergency stop rope pull switch type XY2C
|
|
|
XY2CZ718
Telemecanique Emergency stop rope pull switches XY2C, XY2CED set of 10 pulleys XY2CZ708
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Accessory / separate part designation
|
Pulley
|
Accessory / separate part type
|
Cable support
|
Accessory / separate part category
|
Separate parts
|
Accessory / separate part destination
|
Emergency stop rope pull switch type XY2C
|
Complementary
Product compatibility
|
XY2C.
|
Quantity per set
|
Set of 10
|
Net weight
|
0.55 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.8 cm
|
Package 1 Width
|
2.0 cm
|
Package 1 Length
|
5.2 cm
|
Package 1 Weight
|
54.0 g
|
Unit Type of Package 2
|
BAG
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
3.6 cm
|
Package 2 Width
|
20.0 cm
|
Package 2 Length
|
23.5 cm
|
Package 2 Weight
|
556.0 g
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
40
|
Package 3 Height
|
15.0 cm
|
Package 3 Width
|
15.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
2.404 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|