Emergency stop rope pull switch
Product or component type: Pilot light lens
Cap/operator or lens colour: Red
|
|
|
XY2CZ800
Pilot light lens, Telemecanique Emergency stop rope pull switches XY2C, head, red, for XY2CE
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Component name
|
XY2C
|
Complementary
Product or component type
|
Pilot light lens
|
Cap/operator or lens colour
|
Red
|
Product compatibility
|
XY2CE
|
Net weight
|
0.015 kg
|
Environment
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.9 cm
|
Package 1 Width
|
10.0 cm
|
Package 1 Length
|
15.0 cm
|
Package 1 Weight
|
14.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
15.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
505.0 g
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|