Emergency stop rope pull switch
|
|
|
XY2CZ805
cover gaskets - for XY2CE
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization JAN 04, 2022
|
|
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Product or component type
|
Gasket
|
Accessory / separate part category
|
Separate parts
|
Product compatibility
|
XY2CE
|
Accessory / separate part destination
|
Emergency stop rope pull switch
|
Material
|
Nitrile NBR
|
Complementary
Quantity per set
|
Set of 5
|
Net weight
|
0.122 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.8 cm
|
Package 1 Width
|
18 cm
|
Package 1 Length
|
25 cm
|
Package 1 Weight
|
125 g
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|