Emergency stop rope pull switch
Cable length:
Cable outer diameter: 3.2 mm
Kit composition:
Kit composition: End spring
|
|
|
XY2CZ9315
Telemecanique Emergency stop rope pull switches XY2C, mounting kit, Ø 3.2 mm, L 15.5 m
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Accessory / separate part type
|
Mounting kit
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Complementary
Product compatibility
|
XY2CJ
XY2CH
|
Accessory / separate part destination
|
Emergency stop rope pull switch
|
Kit composition
|
1 x cable grip XY2CZ523
1 x end spring XY2CZ703
1 x galvanised cable
|
Cable outer diameter
|
3.2 mm
|
Cable length
|
15.5 m
|
Net weight
|
0.581 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.7 cm
|
Package 1 Width
|
19.3 cm
|
Package 1 Length
|
24.0 cm
|
Package 1 Weight
|
566.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
9
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
5.45 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|